1

Bellow coupling with clamping hub, with stainless steel bellow, type BK

Manufacturer Technische Antriebselemente GmbH - Germany
Description Bellow coupling with clamping flange, with stainless steel bellow, type BK
Reference BK15 11 11
Product selection
Selector Order no. D (mm) L L1 (mm) L2 (mm) A (mm) d1 min (mm) d1 max (mm) d2 min (mm) d2 min (mm) M Max. Torque (N.m) Weight (kg)
1 BK15 56 72 23 7.5 19 11 30 11 30 M6 15 0.3
2 BK40 66 80 24 8.5 22 14 34 14 34 M8 40 0.5
3 BK60 66 81 24 8.5 22 18 34 18 34 M8 60 0.5
4 BK100 82 94 28 10.5 28.5 17 43 17 43 M10 100 0.8
5 BK150 82 95 28 10.5 28.5 22 43 22 43 M10 150 0.8
6 BK200 101 109 35 12 35 27 54 27 54 M12 200 1.4
7 BK350 122 118 38 12.5 46 32 75 32 75 M12 350 1.5
8 BK500 122 119 38 12.5 46 38 75 38 75 M12 500 2.1
Order no.
D (mm)
L
L1 (mm)
L2 (mm)
A (mm)
d1 min (mm)
d1 max (mm)
d2 min (mm)
d2 min (mm)
M
Max. Torque (N.m)
Weight (kg)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)