2
Manufacturer Technische Antriebselemente GmbH - Germany
Description assembled unit 70°
Reference 37ME-T7012x50-D-500
Note 500 mm
Note 1 NBR
Note 2 T-7012x50
Note 3 RL-701-ZD / RL-701-ED
Note 4 DS-12
Note 5 BS-7012-1
Product selection
Selector Order no. carriage plate guide rollers Sealing spacer rail guide rail A (mm) B (mm) C (mm) D (mm) Picture
1 37ME-T7012x50-D T-7012x50 RL-701-ZD / RL-701-ED NBR DS-12 BS-7012-1 22.95 40 7.85 1.45 1
2 37ME-T7012x100-D T-7012x100 RL-701-ZD / RL-701-ED NBR DS-12 BS-7012-1 22.95 40 7.85 1.45 1
3 37ME-T7025x80-D T-7025x80 RK-702-ZD / RK-702-ED NBR DS-25-K BS-7025-2 29 80 10 1.8 2
4 37ME-T7025x130-D T-7025x130 RK-702-ZD / RK-702-ED NBR DS-25-K BS-7025-2 29 80 10 1.8 2
5 37ME-T7050x125-D T-7050x125 RK-702-ZD / RK-702-ED NBR DS-50 BS-7050-2 33.25 110 14.25 6.05 2
6 37ME-T7050x175-D T-7050x175 RK-702-ZD / RK-702-ED NBR DS-50 BS-7050-2 33.25 110 14.25 6.05 2
7 37ME-T7044x125-D T-7044x125 RK-703-ZD / RK-703-ED NBR DS-44-K BS-7044-3 38 115 12.5 1.5 2
8 37ME-T7044x175-D T-7044x175 RK-703-ZD / RK-703-ED NBR DS-44-K BS-7044-3 38 115 12.5 1.5 2
9 37ME-T7076x150-D T-7076x150 RK-703-ZD / RK-703-ED NBR DS-76 BS-7076-3 48.5 150 23 12 2
10 37ME-T7076x200-D T-7076x200 RK-703-ZD / RK-703-ED NBR DS-76 BS-7076-3 48.5 150 23 12 2
11 37ME-T7025x80 T-7025x80 RK-702-Z / RK-702-E Blech DS-25-K BS-7025-2 29 80 10 1.8 2
12 37ME-T7025x130 T-7025x130 RK-702-Z / RK-702-E Blech DS-25-K BS-7025-2 29 80 10 1.8 2
13 37ME-T7050x125 T-7050x125 RK-702-Z / RK-702-E Blech DS-50 BS-7050-2 33.25 110 14.25 6.05 2
14 37ME-T7050x175 T-7050x175 RK-702-Z / RK-702-E Blech DS-50 BS-7050-2 33.25 110 14.25 6.05 2
15 37ME-T7044x125 T-7044x125 RK-703-Z / RK-703-E Blech DS-44-K BS-7044-3 38 115 12.5 1.5 2
16 37ME-T7044x175 T-7044x175 RK-703-Z / RK-703-E Blech DS-44-K BS-7044-3 38 115 12.5 1.5 2
17 37ME-T7076x150 T-7076x150 RK-703-Z / RK-703-E Blech DS-76 BS-7076-3 48.5 150 23 12 2
18 37ME-T7076x200 T-7076x200 RK-703-Z / RK-703-E Blech DS-76 BS-7076-3 48.5 150 23 12 2
Order no.
carriage plate
guide rollers
Sealing
spacer rail
guide rail
A (mm)
B (mm)
C (mm)
D (mm)
Picture
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)