1

Angle Joint Threaded Bolt DIN 71802, Hardened Ball Stud, Type CS

Manufacturer Technische Antriebselemente GmbH - Germany
Description Angle joint with threaded Bolt DIN 71802 with hardened Ball Stud Form CS
Reference CS8R
Product selection
Selector Order no. D1 H8/h9 (mm) A (mm) B1 (mm) D2+D7 Thread D3 (mm) D4 (mm) D5 H11/h11 (mm) D6 (mm) E (mm) H1 (mm) L1 (mm) L2 (mm) L3 (mm) Alpha (°) Staistical Load (N) Weight kg/1000 pcs
1 CS8R 8 22 5 M5 rechts 8 12.8 5 8 10.2 25.2 10.2 9 0.3 10 300 15.2
2 CS10R 10 25 6 M6 rechts 10 14.8 6 10 11.5 30.2 12.5 11 0.5 15 700 25.2
3 CS13R 13 30 8 M8 rechts 13 19.3 8 13 14 38.2 16.5 13 0.8 15 1500 53.1
4 CS16R 16 35 10 M10 rechts 16 24 10 16 15.5 47.5 20 16 0.5 15 2000 103.8
5 CS16/12R 16 35 10 M12 rechts 16 24 12 16 15.5 47.5 20 16 0.5 15 2000 103.8
6 CS19R 19 45 14 M14x1,5 rechts 22 30 14 19 21.5 62.5 28 20 0.5 15 3000 220.9
7 CS19/14R 19 45 14 M14 rechts 22 30 14 19 21.5 62.5 28 20 0.5 15 3000 220.9
8 CS19/16R 19 45 14 M16 rechts 22 30 16 19 21.5 62.5 28 20 0.5 15 3000 220.9
9 CS8L 8 22 5 M5 links 8 12.8 5 8 10.2 25.2 10.2 9 0.3 10 300 15.2
10 CS10L 10 25 6 M6 links 10 14.8 6 10 11.5 30.2 12.5 11 0.5 15 700 25.2
11 CS13L 13 30 8 M8 links 13 19.3 8 13 14 38.2 16.5 13 0.8 15 1500 53.1
12 CS16L 16 35 10 M10 links 16 24 10 16 15.5 47.5 20 16 0.5 15 2000 103.8
13 CS16/12L 16 35 10 M12 links 16 24 12 16 15.5 47.5 20 16 0.5 15 2000 103.8
14 CS19L 19 45 14 M14x1,5 links 22 30 14 19 21.5 62.5 28 20 0.5 15 3000 220.9
15 CS19/14L 19 45 14 M14 links 22 30 14 19 21.5 62.5 28 20 0.5 15 3000 220.9
16 CS19/16L 19 45 14 M16 links 22 30 16 19 21.5 62.5 28 20 0.5 15 3000 220.9
Order no.
D1 H8/h9 (mm)
A (mm)
B1 (mm)
D2+D7
Thread
D3 (mm)
D4 (mm)
D5 H11/h11 (mm)
D6 (mm)
E (mm)
H1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
Alpha (°)
Staistical Load (N)
Weight kg/1000 pcs
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)