2

Actuator HG/AL1, max. Lifting Force 1200 N

Manufacturer Technische Antriebselemente GmbH - Germany
Description Actuator HG/AL1, axial moved Piston Rod, max. Lifting Force 1200 N
Reference HG/AL1/0100/M12/12/M0/C01/0/P0/A0
Product selection
Selector Max. Lifting Force (N) Max. Lifting Speed (mm/s) Type Type Speed (rpm) Transmission Thread (mm) Pitch (mm) Efficiency rate Max. stroke (mm)
11 95 90 M12 40S 6300 6:1 12 6 0.28 480
12 190 90 M13 40L 6000 6:1 12 6 0.28 490
13 130 60 M10 40S 6300 9:1 12 6 0.24 590
14 270 60 M11 40L 6000 9:1 12 6 0.24 605
15 200 45 M07 40S 6300 6:1 12 3 0.25 480
16 400 45 M09 40L 6000 6:1 12 3 0.25 490
17 290 30 M04 40S 6300 9:1 12 3 0.22 590
18 580 30 M06 40L 6000 9:1 12 3 0.22 605
19 500 15 M01 40S 6300 18:1 12 3 0.21 775
20 1200 15 M03 40L 6000 18:1 12 3 0.21 500
Max. Lifting Force (N)
Max. Lifting Speed (mm/s)
Type
Type
Speed (rpm)
Transmission
Thread (mm)
Pitch (mm)
Efficiency rate
Max. stroke (mm)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)