1

End of Life - Actuator HG 12, max. Lifting Force 750 N

Manufacturer Technische Antriebselemente GmbH - Germany
Description Actuator HG 12, axial moved Piston Rod, max. Lifting Force 750 N
Part number HG12124 40 2 M 2 IP51
Product selection
Selector Order no. Pitch of spindle (mm) Voltage (V) Rated Current at Full Load (A) Nominal pull/push force (N) Self locking at max. push force (N) Self locking at max. pull force (N) Lifting Speed without Load (m/s) Lifting Speed with Load (m/s)
1 HG12122 2 12 4.6 750 750 375 14 5
2 HG12124 4 12 2.5 300 300 150 27 16
3 HG12126 6 12 2.2 200 200 100 40 28
4 HG12242 2 24 2.2 750 750 375 14 6
5 HG12244 4 24 1.5 300 300 150 27 16
6 HG12246 6 24 1 200 200 100 40 28
Order no.
Pitch of spindle (mm)
Voltage (V)
Rated Current at Full Load (A)
Nominal pull/push force (N)
Self locking at max. push force (N)
Self locking at max. pull force (N)
Lifting Speed without Load (m/s)
Lifting Speed with Load (m/s)
Contact the supplier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)