2

UOHP - Single acting piston seal with asymmetrical lips + back up ring

Manufacturer Techné
Description Single acting piston seal with asymmetrical lips + back up ring 14x8x6
Part number 70.0155.1486
Product selection
Selector Code D (mm) d (mm) L (mm)
1 70.0155.1486 14 8 6
2 70.0155.2640 26 40 10.5
3 70.0155.3627 36 27 6
4 70.0155.4025 40 25 11
5 70.0155.4595 45 30 9.5
6 70.0155.4530 45 30 11
7 70.0155.5035 50 35 9.5
8 70.0155.5011 50 35 11
9 70.0155.5540 55 40 9.5
10 70.0155.5511 55 40 11
11 70.0155.6045 60 45 9.5
12 70.0155.6011 60 45 11
13 70.0155.6550 65 50 11
14 70.0155.7050 70 50 13
15 70.0155.8060 80 60 12.5
16 70.0155.8013 80 60 13
17 70.0155.9070 90 70 13
18 70.0155.1008 100 80 13
19 70.0155.1109 110 90 13
20 70.0155.0125 125 100 15
21 70.0155.0140 140 115 15
22 70.0155.0150 150 120 19
Code
D (mm)
d (mm)
L (mm)
Documentation
Contact the supplier
Techné Techne can offer you standard and drawing-according seals. Thanks to our equipment on site, we are able to satisfy quickly your requests, even for special shapes and profiles
TECHNÉ