1

Support Rollers, Concentric bolt

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Support Rollers, concentric
Reference CC210
Product selection
Selector Order no. Rail stainless D (mm) d d1 (mm) L1 (mm) L2 (mm) L3 (mm) L (mm) B1 (mm) B2 (mm) B3 (mm) B4 (mm) Es (mm) I (mm) S (mm) S1 (mm) Axial load (N) Radial Load (N) Weight (g)
1 CC210 S10/D10 34 M10 10 17 22 19 41 10.5 11.5 4 15 5 22 3 2 1300 150
2 CC210SS S10/D10 x 34 M10 10 17 22 19 41 10.5 11.5 4 15 5 22 3 2 1300 150
3 CC312 S20/D20 G20 36 M12 20 20 23.5 19 42.5 10.5 13 4 15 5 28 3 0.5 1600 190
4 CC416 S20/D20 G20 50 M16 20 25 34 24 58 15 19 10 14 8 35 6.5 2.5 3500 480
5 CC416SS S20/D20 G20 x 50 M16 20 25 34 24 58 15 19 10 14 8 35 6.5 2.5 3500 480
Order no.
Rail
stainless
D (mm)
d
d1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L (mm)
B1 (mm)
B2 (mm)
B3 (mm)
B4 (mm)
Es (mm)
I (mm)
S (mm)
S1 (mm)
Axial load (N)
Radial Load (N)
Weight (g)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd