1

Support Roller, Stainless steel

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description support roller stainless steel
Reference CC210SS
Product selection
Selector Order no. guide rail B (mm) C (mm) D (mm) d d1 (mm) d2 (mm) E (mm) F (mm) G (mm) L (mm) M SW (mm) radial load (N)
1 CC210SS BS-040F 17 3 34 M10 10 20 19 14 40 M10 5 1300
2 EC210SS BS-040F 17 3 34 M10 10 20 1 19 14 40 M10 5 1300
Order no.
guide rail
B (mm)
C (mm)
D (mm)
d
d1 (mm)
d2 (mm)
E (mm)
F (mm)
G (mm)
L (mm)
M
SW (mm)
radial load (N)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page