1

Spur gears, Module 1.25, Steel ETG100 or C45, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared steel ETG100 or C45, Pressure angle of 20 degrees, Module 1,25
Reference 12512 ST
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 12512 ST 12 1.25 15 17.5 12 10 20 5 H7 Stahl ETG 100
2 12513 ST 13 1.25 16.25 18.75 12 10 20 5 H7 Stahl ETG 100
3 12514 ST 14 1.25 17.5 20 12 10 20 5 H7 Stahl ETG 100
4 12515 ST 15 1.25 18.75 21.25 15 10 20 6 H7 Stahl ETG 100
5 12516 ST 16 1.25 20 22.5 15 10 20 6 H7 Stahl ETG 100
6 12517 ST 17 1.25 21.25 23.75 15 10 20 6 H7 Stahl ETG 100
7 12518 ST 18 1.25 22.5 25 15 10 20 6 H7 Stahl ETG 100
8 12519 ST 19 1.25 23.75 26.25 15 10 20 6 H7 Stahl ETG 100
9 12520 ST 20 1.25 25 27.5 15 10 20 6 H7 Stahl ETG 100
10 12521 ST 21 1.25 26.25 28.75 20 10 20 8 H7 Stahl ETG 100
11 12522 ST 22 1.25 27.5 30 20 10 20 8 H7 Stahl ETG 100
12 12523 ST 23 1.25 28.75 31.25 20 10 20 8 H7 Stahl ETG 100
13 12524 ST 24 1.25 30 32.5 20 10 20 8 H7 Stahl ETG 100
14 12525 ST 25 1.25 31.25 33.75 20 10 20 8 H7 Stahl ETG 100
15 12526 ST 26 1.25 32.5 35 20 10 20 8 H7 Stahl ETG 100
16 12527 ST 27 1.25 33.75 36.25 20 10 20 8 H7 Stahl ETG 100
17 12528 ST 28 1.25 35 37.5 20 10 20 8 H7 Stahl ETG 100
18 12530 ST 30 1.25 37.5 40 25 10 20 10 H7 Stahl ETG 100
19 12532 ST 32 1.25 40 42.5 25 10 20 10 H7 Stahl ETG 100
20 12535 ST 35 1.25 43.75 46.25 25 10 20 10 H7 Stahl ETG 100
21 12536 ST 36 1.25 45 47.5 25 10 20 10 H7 Stahl ETG 100
22 12538 ST 38 1.25 47.5 50 25 10 20 10 H7 Stahl ETG 100
23 12540 ST 40 1.25 50 52.5 30 10 20 10 H7 Stahl ETG 100
24 12542 ST 42 1.25 52.5 55 30 10 22 10 H7 Stahl ETG 100
25 12548 ST 48 1.25 60 62.5 30 10 22 10 H7 Stahl ETG 100
26 12550 ST 50 1.25 62.5 65 30 10 22 10 H7 Vergütungsstahl C 45
27 12552 ST 52 1.25 65 67.5 40 10 22 10 H7 Vergütungsstahl C 45
28 12554 ST 54 1.25 67.5 70 40 10 22 10 H7 Vergütungsstahl C 45
29 12555 ST 55 1.25 68.75 71.25 40 10 22 10 H7 Vergütungsstahl C 45
30 12556 ST 56 1.25 70 72.5 40 10 22 10 H7 Vergütungsstahl C 45
31 12560 ST 60 1.25 75 77.5 40 10 22 10 H7 Vergütungsstahl C 45
32 12564 ST 64 1.25 80 82.5 40 10 22 10 H7 Vergütungsstahl C 45
33 12565 ST 65 1.25 81.25 83.75 40 10 22 10 H7 Vergütungsstahl C 45
34 12570 ST 70 1.25 87.5 90 40 10 22 12 H7 Vergütungsstahl C 45
35 12572 ST 72 1.25 90 92.5 40 10 22 12 H7 Vergütungsstahl C 45
36 12580 ST 80 1.25 100 102.5 50 10 22 12 H7 Vergütungsstahl C 45
37 12585 ST 85 1.25 106.25 108.75 50 10 22 12 H7 Vergütungsstahl C 45
38 12590 ST 90 1.25 112.5 115 50 10 22 12 H7 Vergütungsstahl C 45
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page