1

Spur gears, Module 2, SS, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared stainless steel, Pressure angle of 20 degrees, Module 2,0
Reference 2012 SS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 2012 SS 12 2 24 28 18 16 30 10 H7 rostfreier Stahl 1.4305
2 2015 SS 15 2 30 34 24 16 30 12 H7 rostfreier Stahl 1.4305
3 2018 SS 18 2 36 40 30 16 30 12 H7 rostfreier Stahl 1.4305
4 2020 SS 20 2 40 44 33 16 30 15 H7 rostfreier Stahl 1.4305
5 2025 SS 25 2 50 54 43 16 30 15 H7 rostfreier Stahl 1.4305
6 2030 SS 30 2 60 64 50 16 30 15 H7 rostfreier Stahl 1.4305
7 2035 SS 35 2 70 74 50 16 30 20 H7 rostfreier Stahl 1.4305
8 2040 SS 40 2 80 84 60 16 30 20 H7 rostfreier Stahl 1.4305
9 2050 SS 50 2 100 104 80 16 30 20 H7 rostfreier Stahl 1.4305
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page