1

Spur gears, Module 1, SS, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared stainless steel, Pressure angle of 20 degrees, Module 1,0
Reference 1012 SS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 1012 SS 12 1 12 14 9 8 16 5 H7 rostfreier Stahl 1.4305
2 1015 SS 15 1 15 17 12 8 16 6 H7 rostfreier Stahl 1.4305
3 1018 SS 18 1 18 20 15 8 16 8 H7 rostfreier Stahl 1.4305
4 1020 SS 20 1 20 22 17 8 16 8 H7 rostfreier Stahl 1.4305
5 1025 SS 25 1 25 27 22 8 16 8 H7 rostfreier Stahl 1.4305
6 1030 SS 30 1 30 32 25 8 16 8 H7 rostfreier Stahl 1.4305
7 1035 SS 35 1 35 37 28 8 16 10 H7 rostfreier Stahl 1.4305
8 1040 SS 40 1 40 42 30 8 16 10 H7 rostfreier Stahl 1.4305
9 1050 SS 50 1 50 52 35 8 16 10 H7 rostfreier Stahl 1.4305
10 1060 SS 60 1 60 62 50 8 16 10 H7 rostfreier Stahl 1.4305
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd