1

Spur gears, Module 3, Plastic, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared plastic, with lightening holes, Pressure angle of 20 degrees, Module 3,0
Reference 3012 KU
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 3012 KU 12 3 36 42 25 30 50 14 J9 KU
2 3013 KU 13 3 39 45 25 30 50 14 J9 KU
3 3014 KU 14 3 42 48 25 30 50 14 J9 KU
4 3015 KU 15 3 45 51 35 30 50 14 J9 KU
5 3016 KU 16 3 48 54 35 30 50 14 J9 KU
6 3017 KU 17 3 51 57 42 30 50 14 J9 KU
7 3018 KU 18 3 54 60 45 30 50 14 J9 KU
8 3019 KU 19 3 57 63 45 30 50 14 J9 KU
9 3020 KU 20 3 60 66 45 30 50 14 J9 KU
10 3021 KU 21 3 63 69 45 30 50 14 J9 KU
11 3022 KU 22 3 66 72 50 30 50 14 J9 KU
12 3023 KU 23 3 69 75 50 30 50 14 J9 KU
13 3024 KU 24 3 72 78 50 30 50 14 J9 KU
14 3025 KU 25 3 75 81 60 30 50 14 J9 KU
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page