1

Spur gears, Module 1, Plastic, 20° PA (6 to 8mm tooth width)

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared plastic, Pressure angle of 20 degrees, Module 1,0, tooth width 6 - 8mm
Reference 1015 KU
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 1015 KU 15 1 15 17 11 6 12 5 H9 KU
2 1020 KU 20 1 20 22 11 6 12 5 H9 KU
3 1030 KU 30 1 30 32 25 6 12 5 H9 KU
4 1040 KU 40 1 40 42 25 6 12 6 H9 KU
5 1050 KU 50 1 50 52 25 6 14 6 H9 KU
6 10012 KU 12 1 12 14 9 8 18 5 H8 Delrin
7 10013 KU 13 1 13 15 10 8 18 5 H8 Delrin
8 10014 KU 14 1 14 16 10 8 18 5 H8 Delrin
9 10015 KU 15 1 15 17 12 8 18 5 H8 Delrin
10 10016 KU 16 1 16 18 12 8 18 5 H8 Delrin
11 10017 KU 17 1 17 19 12 8 18 5 H8 Delrin
12 10018 KU 18 1 18 20 15 8 18 6 H8 Delrin
13 10019 KU 19 1 19 21 15 8 18 6 H8 Delrin
14 10020 KU 20 1 20 22 15 8 18 6 H8 Delrin
15 10021 KU 21 1 21 23 15 8 18 6 H8 Delrin
16 10022 KU 22 1 22 24 18 8 18 6 H8 Delrin
17 10023 KU 23 1 23 25 18 8 18 6 H8 Delrin
18 10024 KU 24 1 24 26 18 8 18 6 H8 Delrin
19 10025 KU 25 1 25 27 20 8 18 6 H8 Delrin
20 10026 KU 26 1 26 28 20 8 18 6 H8 Delrin
21 10027 KU 27 1 27 29 20 8 18 6 H8 Delrin
22 10028 KU 28 1 28 30 20 8 18 6 H8 Delrin
23 10030 KU 30 1 30 32 20 8 18 8 H8 Delrin
24 10032 KU 32 1 32 34 25 8 18 8 H8 Delrin
25 10035 KU 35 1 35 37 25 8 18 8 H8 Delrin
26 10036 KU 36 1 36 38 25 8 18 8 H8 Delrin
27 10038 KU 38 1 38 40 25 8 18 8 H8 Delrin
28 10040 KU 40 1 40 42 30 8 18 8 H8 Delrin
29 10042 KU 42 1 42 44 30 8 18 8 H8 Delrin
30 10045 KU 45 1 45 47 30 8 18 8 H8 Delrin
31 10048 KU 48 1 48 50 30 8 18 8 H8 Delrin
32 10050 KU 50 1 50 52 35 8 18 10 H8 Delrin
33 10052 KU 52 1 52 54 35 8 18 10 H8 Delrin
34 10054 KU 54 1 54 56 35 8 18 10 H8 Delrin
35 10055 KU 55 1 55 57 35 8 18 10 H8 Delrin
36 10056 KU 56 1 56 58 35 8 18 10 H8 Delrin
37 10060 KU 60 1 60 62 40 8 18 10 H8 Delrin
38 10064 KU 64 1 64 66 40 8 18 10 H8 Delrin
39 10065 KU 65 1 65 67 40 8 18 10 H8 Delrin
40 10070 KU 70 1 70 72 40 8 18 10 H8 Delrin
41 10072 KU 72 1 72 74 40 8 18 10 H8 Delrin
42 10075 KU 75 1 75 77 40 8 18 10 H8 Delrin
43 10080 KU 80 1 80 82 40 8 18 10 H8 Delrin
44 10085 KU 85 1 85 87 40 8 18 10 H8 Delrin
45 10090 KU 90 1 90 92 40 8 18 10 H8 Delrin
46 10096 KU 96 1 96 98 40 8 18 10 H8 Delrin
47 100100 KU 100 1 100 102 40 8 18 10 H8 Delrin
48 100120 KU 120 1 120 122 40 8 18 10 H8 Delrin
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd