1

Spur gears, Module 0.5, Plastic, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared plastic, Pressure angle of 20 degrees, Module 0,5
Reference 05012 KU
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 05012 KU 12 0.5 6 7 4 4 8 2 H8 KU
2 05013 KU 13 0.5 6.5 7.5 5 4 8 2 H8 KU
3 05014 KU 14 0.5 7 8 5 4 8 2 H8 KU
4 05015 KU 15 0.5 7.5 8.5 6 4 8 3 H8 KU
5 05016 KU 16 0.5 8 9 6 4 8 3 H8 KU
6 05017 KU 17 0.5 8.5 9.5 6 4 8 3 H8 KU
7 05018 KU 18 0.5 9 10 6 4 8 3 H8 KU
8 05019 KU 19 0.5 9.5 10.5 8 4 8 3 H8 KU
9 05020 KU 20 0.5 10 11 8 4 8 3 H8 KU
10 05021 KU 21 0.5 10.5 11.5 8 4 8 3 H8 KU
11 05022 KU 22 0.5 11 12 8 4 8 3 H8 KU
12 05023 KU 23 0.5 11.5 12.5 8 4 8 3 H8 KU
13 05024 KU 24 0.5 12 13 8 4 8 3 H8 KU
14 05025 KU 25 0.5 12.5 13.5 10 4 8 3 H8 KU
15 05026 KU 26 0.5 13 14 10 4 8 3 H8 KU
16 05027 KU 27 0.5 13.5 14.5 10 4 8 3 H8 KU
17 05028 KU 28 0.5 14 15 10 4 8 3 H8 KU
18 05029 KU 29 0.5 14.5 15.5 10 4 8 4 H8 KU
19 05030 KU 30 0.5 15 16 10 4 8 3 H8 KU
20 05031 KU 31 0.5 15.5 16.5 12 4 8 4 H8 KU
21 05032 KU 32 0.5 16 17 12 4 8 4 H8 KU
22 05033 KU 33 0.5 16.5 17.5 12 4 8 4 H8 KU
23 05034 KU 34 0.5 17 18 12 4 8 4 H8 KU
24 05035 KU 35 0.5 17.5 18.5 12 4 8 4 H8 KU
25 05036 KU 36 0.5 18 19 12 4 8 4 H8 KU
26 05037 KU 37 0.5 18.5 19.5 12 4 8 4 H8 KU
27 05038 KU 38 0.5 19 20 12 4 8 4 H8 KU
28 05039 KU 39 0.5 19.5 20.5 12 4 8 4 H8 KU
29 05040 KU 40 0.5 20 21 12 4 8 4 H8 KU
30 05041 KU 41 0.5 20.5 21.5 15 4 8 5 H8 KU
31 05042 KU 42 0.5 21 22 15 4 8 4 H8 KU
32 05043 KU 43 0.5 21.5 22.5 15 4 8 5 H8 KU
33 05044 KU 44 0.5 22 23 15 4 8 5 H8 KU
34 05045 KU 45 0.5 22.5 23.5 15 4 8 4 H8 KU
35 05046 KU 46 0.5 23 24 15 4 8 5 H8 KU
36 05047 KU 47 0.5 23.5 24.5 15 4 8 5 H8 KU
37 05048 KU 48 0.5 24 25 15 4 8 4 H8 KU
38 05049 KU 49 0.5 24.5 25.5 15 4 8 5 H8 KU
39 05050 KU 50 0.5 25 26 15 4 8 4 H8 KU
40 05052 KU 52 0.5 26 27 15 4 8 4 H8 KU
41 05054 KU 54 0.5 27 28 15 4 8 4 H8 KU
42 05055 KU 55 0.5 27.5 28.5 15 4 8 4 H8 KU
43 05056 KU 56 0.5 28 29 15 4 8 4 H8 KU
44 05060 KU 60 0.5 30 31 20 4 8 4 H8 KU
45 05064 KU 64 0.5 32 33 20 4 8 5 H8 KU
46 05065 KU 65 0.5 32.5 33.5 20 4 8 5 H8 KU
47 05070 KU 70 0.5 35 36 20 4 8 5 H8 KU
48 05072 KU 72 0.5 36 37 20 4 8 5 H8 KU
49 05075 KU 75 0.5 37.5 38.5 20 4 8 5 H8 KU
50 05080 KU 80 0.5 40 41 20 4 8 5 H8 KU
51 05085 KU 85 0.5 42.5 43.5 25 4 8 5 H8 KU
52 05090 KU 90 0.5 45 46 25 4 8 5 H8 KU
53 05096 KU 96 0.5 48 49 25 4 8 5 H8 KU
54 050100 KU 100 0.5 50 51 25 4 8 5 H8 KU
55 050120 KU 120 0.5 60 61 25 4 8 5 H8 KU
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page