1

Spur gears, Module 3, Plastic (Lauramide w/C45 hub), 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared Lauramide with a cast hub made of C45, Pressure angle of 20 degrees, Module 3,0
Reference 3018 LA
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) Tol. B Material
1 3018 LA 18 3 54 60 45 30 50 35 10 H7 Lauramid
2 3020 LA 20 3 60 66 45 30 50 35 15 H7 Lauramid
3 3025 LA 25 3 75 81 55 30 50 45 15 H7 Lauramid
4 3030 LA 30 3 90 96 70 30 50 60 15 H7 Lauramid
5 3036 LA 36 3 108 114 80 30 50 70 20 H7 Lauramid
6 3040 LA 40 3 120 126 85 30 50 75 20 H7 Lauramid
7 3045 LA 45 3 135 141 85 30 50 75 20 H7 Lauramid
8 3048 LA 48 3 144 150 90 30 50 80 20 H7 Lauramid
9 3050 LA 50 3 150 156 100 30 50 90 20 H7 Lauramid
10 3060 LA 60 3 180 186 100 30 50 90 20 H7 Lauramid
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
K (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd