1

Spur gears, Module 1.5, Plastic (Lauramide w/C45 hub), 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared Lauramide with a cast hub made of C45, Pressure angle of 20 degrees, Module 1,5
Reference 1530 LA
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) K (mm) B (mm) Tol. B Material
1 1530 LA 30 1.5 45 48 35 17 30 25 10 H7 Lauramid
2 1536 LA 36 1.5 54 57 45 17 30 35 10 H7 Lauramid
3 1540 LA 40 1.5 60 63 50 17 30 40 10 H7 Lauramid
4 1545 LA 45 1.5 67.5 70.5 50 17 30 40 10 H7 Lauramid
5 1548 LA 48 1.5 72 75 55 17 30 45 10 H7 Lauramid
6 1550 LA 50 1.5 75 78 55 17 30 45 10 H7 Lauramid
7 1556 LA 56 1.5 84 87 65 17 30 55 15 H7 Lauramid
8 1560 LA 60 1.5 90 93 70 17 30 60 15 H7 Lauramid
9 1564 LA 64 1.5 96 99 70 17 30 60 15 H7 Lauramid
10 1572 LA 72 1.5 108 111 80 17 30 70 15 H7 Lauramid
11 1580 LA 80 1.5 120 123 85 17 30 75 20 H7 Lauramid
12 1590 LA 90 1.5 132 135 90 17 30 80 20 H7 Lauramid
13 15100 LA 100 1.5 150 153 110 17 30 90 20 H7 Lauramid
14 15120 LA 120 1.5 180 183 120 17 30 100 20 H7 Lauramid
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
K (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd