1

Spur gears, Module 2, Plastic (Hostaform C - Injection moulded), 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared Hostaform C, injection molded plastic, Pressure angle of 20 degrees, Module 2,0
Reference P 2012
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Material
1 P 2012 12 2 24 28 18 15 25 8 Hostaform C
2 P 2015 15 2 30 34 18 15 25 8 Hostaform C
3 P 2018 18 2 36 40 18 15 25 8 Hostaform C
4 P 2020 20 2 40 44 20 15 25 10 Hostaform C
5 P 2021 21 2 42 46 20 15 25 10 Hostaform C
6 P 2024 24 2 48 52 20 15 25 10 Hostaform C
7 P 2025 25 2 50 54 20 15 25 10 Hostaform C
8 P 2028 28 2 56 60 20 15 25 10 Hostaform C
9 P 2030 30 2 60 64 20 15 25 10 Hostaform C
10 P 2032 32 2 64 68 24 15 30 12 Hostaform C
11 P 2035 35 2 70 74 24 15 30 12 Hostaform C
12 P 2040 40 2 80 84 24 15 30 12 Hostaform C
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd