1

Spur gears, Module 1, Steel, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, straight geared free-cutting-steel, Pressure angle of 20 degrees, Module 1,0
Reference 1010 ST
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 1010 ST 10 1 10 12 8 6 11 5 H7 ST
2 1012 ST 12 1 12 14 9 6 12 5 H7 ST
3 1015 ST 15 1 15 17 11 6 12 5 H7 ST
4 1016 ST 16 1 16 18 11 6 11 5 H7 ST
5 1019 ST 19 1 19 21 15 10 20 5 H7 ST
6 1025 ST 25 1 25 27 12 6 12 5 H7 ST
7 1030 ST 30 1 30 32 25 6 12 5 H7 ST
8 1040 ST 40 1 40 42 25 6 12 6 H7 ST
9 1048 ST 48 1 48 50 25 10 20 6 H7 ST
10 1050 ST 50 1 50 52 25 6 14 8 H7 ST
11 10100 ST 100 1 100 102 35 6 18 8 H7 ST
12 10012 ST 12 1 12 14 9 8 16 5 H7 ETG 100
13 10013 ST 13 1 13 15 10 8 16 5 H7 ETG 100
14 10014 ST 14 1 14 16 10 8 16 5 H7 ETG 100
15 10015 ST 15 1 15 17 12 8 16 5 H7 ETG 100
16 10016 ST 16 1 16 18 12 8 16 5 H7 ETG 100
17 10017 ST 17 1 17 19 12 8 16 5 H7 ETG 100
18 10018 ST 18 1 18 20 15 8 16 6 H7 ETG 100
19 10019 ST 19 1 19 21 15 8 16 6 H7 ETG 100
20 10020 ST 20 1 20 22 15 8 16 6 H7 ETG 100
21 10021 ST 21 1 21 23 18 8 16 6 H7 ETG 100
22 10022 ST 22 1 22 24 18 8 16 6 H7 ETG 100
23 10023 ST 23 1 23 25 18 8 16 6 H7 ETG 100
24 10024 ST 24 1 24 26 18 8 16 6 H7 ETG 100
25 10025 ST 25 1 25 27 20 8 16 6 H7 ETG 100
26 10026 ST 26 1 26 28 20 8 16 6 H7 ETG 100
27 10027 ST 27 1 27 29 20 8 16 6 H7 ETG 100
28 10028 ST 28 1 28 30 20 8 16 6 H7 ETG 100
29 10029 ST 29 1 29 31 20 8 16 6 H7 ETG 100
30 10030 ST 30 1 30 32 20 8 16 8 H7 ETG 100
31 10031 ST 31 1 31 33 20 8 16 8 H7 ETG 100
32 10032 ST 32 1 32 34 25 8 16 8 H7 ETG 100
33 10033 ST 33 1 33 35 25 8 16 8 H7 ETG 100
34 10034 ST 34 1 34 36 25 8 16 8 H7 ETG 100
35 10035 ST 35 1 35 37 25 8 16 8 H7 ETG 100
36 10036 ST 36 1 36 38 25 8 16 8 H7 ETG 100
37 10037 ST 37 1 37 39 25 8 16 8 H7 ETG 100
38 10038 ST 38 1 38 40 25 8 16 8 H7 ETG 100
39 10039 ST 39 1 39 41 25 8 16 8 H7 ETG 100
40 10040 ST 40 1 40 42 30 8 16 8 H7 ETG 100
41 10041 ST 41 1 41 43 30 8 18 8 H7 ETG 100
42 10042 ST 42 1 42 44 30 8 18 8 H7 ETG 100
43 10043 ST 43 1 43 45 30 8 18 8 H7 ETG 100
44 10044 ST 44 1 44 46 30 8 18 8 H7 ETG 100
45 10045 ST 45 1 45 47 30 8 18 8 H7 ETG 100
46 10046 ST 46 1 46 48 30 8 18 8 H7 ETG 100
47 10047 ST 47 1 47 49 30 8 18 8 H7 ETG 100
48 10048 ST 48 1 48 50 30 8 18 8 H7 ETG 100
49 10049 ST 49 1 49 51 30 8 18 8 H7 ETG 100
50 10050 ST 50 1 50 52 35 8 18 10 H7 ETG 100
51 10052 ST 52 1 52 54 35 8 18 10 H7 ETG 100
52 10054 ST 54 1 54 56 35 8 18 10 H7 ETG 100
53 10055 ST 55 1 55 57 35 8 18 10 H7 ETG 100
54 10056 ST 56 1 56 58 35 8 18 10 H7 ETG 100
55 10060 ST 60 1 60 62 40 8 18 10 H7 ETG 100
56 10064 ST 64 1 64 66 40 8 18 10 H7 C 45
57 10065 ST 65 1 65 67 40 8 18 10 H7 C 45
58 10070 ST 70 1 70 72 40 8 18 10 H7 C 45
59 10072 ST 72 1 72 74 40 8 18 10 H7 C 45
60 10075 ST 75 1 75 77 40 8 18 10 H7 C 45
61 10080 ST 80 1 80 82 40 8 18 10 H7 C 45
62 10085 ST 85 1 85 87 40 8 18 10 H7 C 45
63 10090 ST 90 1 90 92 40 8 18 10 H7 C 45
64 10096 ST 96 1 96 98 40 8 18 10 H7 C 45
65 100100 ST 100 1 100 102 40 8 18 10 H7 C 45
66 100120 ST 120 1 120 122 40 8 18 10 H7 C 45
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd