1

Spur gears, Module 1, (preference type), Quenched & tempered C45 steel (non-hardened), 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, preference type, straight geared quenched and tempered steel C45, non-hardened, pressure angle of 20 dregrees, module 1,0
Reference V 11012 ST
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 V 11012 ST 12 1 12 14 9 15 25 6 J9 Vergütungsstahl C45
2 V 11015 ST 15 1 15 17 12 15 25 6 J9 Vergütungsstahl C45
3 V 11018 ST 18 1 18 20 15 15 25 6 J9 Vergütungsstahl C45
4 V 11020 ST 20 1 20 22 16 15 25 6 J9 Vergütungsstahl C45
5 V 11024 ST 24 1 24 26 20 15 25 9 J9 Vergütungsstahl C45
6 V 11025 ST 25 1 25 27 20 15 25 9 J9 Vergütungsstahl C45
7 V 11030 ST 30 1 30 32 20 15 25 9 J9 Vergütungsstahl C45
8 V 11035 ST 35 1 35 37 25 15 25 9 J9 Vergütungsstahl C45
9 V 11040 ST 40 1 40 42 25 15 25 9 J9 Vergütungsstahl C45
10 V 11045 ST 45 1 45 47 30 15 25 9 J9 Vergütungsstahl C45
11 V 11048 ST 48 1 48 50 30 15 25 9 J9 Vergütungsstahl C45
12 V 11050 ST 50 1 50 52 30 15 25 9 J9 Vergütungsstahl C45
13 V 11060 ST 60 1 60 62 40 15 25 9 J9 Vergütungsstahl C45
14 V 11080 ST 80 1 80 82 15 10 J9 Vergütungsstahl C45
15 V 110100 ST 100 1 100 102 15 10 J9 Vergütungsstahl C45
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page