1

Spur Gears, Module 0.3, Helical, Brass, Right-handed, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spur gears, helical geared Brass, right-handed, pressure angle of 20 degrees, Module 0,3
Reference SN 0312 MS
Product selection
Selector Order No. Teeth Modul (mm) d (mm) da (mm) N (mm) b (mm) L (mm) B (mm) Tol. B Material
1 SN 0312 MS 12 0.3 3.8 4.4 3 5 9 2 H7 MS 58
2 SN 0315 MS 15 0.3 4.7 5.3 4 5 9 2 H7 MS 58
3 SN 0318 MS 18 0.3 5.7 6.3 5 5 9 3 H7 MS 58
4 SN 0320 MS 20 0.3 6.3 6.9 6 5 9 3 H7 MS 58
5 SN 0324 MS 24 0.3 7.6 8.2 7 5 9 3 H7 MS 58
6 SN 0330 MS 30 0.3 9.5 10.1 9 5 10 3 H7 MS 58
Order No.
Teeth
Modul (mm)
d (mm)
da (mm)
N (mm)
b (mm)
L (mm)
B (mm)
Tol. B
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd