1

Spring spacer coupling with clamping lange

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spring spacer coupling with clamping lange
Reference FSKK25250606
Product selection
Selector Order no. D (mm) L (mm) d1 (mm) d2 (mm) M Max. Speed (rpm) Max. Torque (N.cm) Weight (g) Material flange Material spring
1 FSKK25250606 25 25 6 6 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
2 FSKK25250610 25 25 6 10 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
3 FSKK25250808 25 25 8 8 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
4 FSKK25251010 25 25 10 10 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
5 FSKK25251012 25 25 10 12 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
6 FSKK25251212 25 25 12 12 M2,5x8 12000 40 18 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
9 FSKK30220606 30 22 6 6 M3x10 12000 60 30 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
10 FSKK30220610 30 22 6 10 M3x10 12000 60 30 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
11 FSKK30221010 30 22 10 10 M3x10 12000 60 30 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
12 FSKK30221012 30 22 10 12 M3x10 12000 60 30 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
13 FSKK30221212 30 22 12 12 M3x10 12000 60 30 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
16 FSKK30270606 30 27 6 6 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
17 FSKK30270610 30 27 6 10 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
18 FSKK30271010 30 27 10 10 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
19 FSKK30271012 30 27 10 12 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
20 FSKK30271212 30 27 12 12 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
21 FSKK30271414 30 27 14 14 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
22 FSKK30271616 30 27 16 16 M3x10 12000 60 32 Aluminum, anodised Polyamide 6.6 fiberglass reinforced
Order no.
D (mm)
L (mm)
d1 (mm)
d2 (mm)
M
Max. Speed (rpm)
Max. Torque (N.cm)
Weight (g)
Material flange
Material spring
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd