1

Spring spacer coupling for aligned shafts

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spring spacer coupling for aligned shafts
Reference 666.41 6.35 6.35
Product selection
Selector Order no. D (mm) L (mm) L1 (mm) B1 Min (mm) B1 max (mm) B2 min (mm) B2 max (mm) B3 (mm) Max. Speed (rpm) Max. Torque (N.cm) Weight (g) Material flange Material spring spacer
1 666.41 41.5 47.9 17.1 6.35 16 6.35 16 16.8 25000 1130 101 Aluminium Alloy, colorless anodised Spring steel stainless
2 666.52 52 60.8 22.9 8 20 8 20 22 25000 3000 208 Aluminium Alloy, colorless anodised Spring steel stainless
3 666.66 66 69.6 26 12 28 12 28 28.7 25000 6000 357 Aluminium Alloy, colorless anodised Spring steel stainless
Order no.
D (mm)
L (mm)
L1 (mm)
B1 Min (mm)
B1 max (mm)
B2 min (mm)
B2 max (mm)
B3 (mm)
Max. Speed (rpm)
Max. Torque (N.cm)
Weight (g)
Material flange
Material spring spacer
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd