1

Spline Hub (Round), Steel (C45), Standard: DIN ISO 14-A (DIN 5463)

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Spline hub to DIN ISO 14_A [DIN 5463} made of C45
Reference 00001
Product selection
Selector Order no. Number of Wedge d (mm) d1 (mm) b (mm) D (mm) L (mm) Weight (kg) Material
1 00001 6 14 11 3 20 40 0.06 C45
2 00002 6 16 13 3.5 28 45 0.16 C45
3 00003 6 20 16 4 32 45 0.2 C45
4 KM18 6 22 18 5 40 50 0.27 C45
5 00004 6 25 21 5 40 55 0.36 C45
6 KM23 6 28 23 6 50 55 0.47 C45
7 00005 6 32 26 6 52 60 0.7 C45
8 KM28 6 34 28 7 60 60 0.76 C45
9 00006 8 38 32 6 60 60 0.88 C45
10 KM36 8 42 36 7 70 65 1.08 C45
11 00007 8 48 42 8 65 70 0.94 C45
12 KM42L 8 48 42 8 80 70 1.88 C45
Order no.
Number of Wedge
d (mm)
d1 (mm)
b (mm)
D (mm)
L (mm)
Weight (kg)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page