1

Universal Joint (Single), Plain bearings, Low Cost, DIN808-G/DIN7551

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Single universal joint with slide bearings, DIN 808-G [former DIN 7551], Low-Cost-construction
Reference KL 101 G
Product selection
Selector Order no. D1 H7 (mm) D2 (mm) L1 -1 (mm) L2 ±1 (mm) L4 ±0,5 (mm) Weight (kg)
1 KL 101 G 8 13 13 42 21 0.024
2 KL 102 G 10 16 17 52 26 0.047
3 KL 103 G 12 20 20 62 31 0.089
4 KL 104 G 16 25 23 74 37 0.16
5 KL 105 G 20 32 25 86 43 0.31
Order no.
D1 H7 (mm)
D2 (mm)
L1 -1 (mm)
L2 ±1 (mm)
L4 ±0,5 (mm)
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd