1

Shaft blocks, Aluminum, groved version, Series FGWH, FGWN

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Shaft blocks, Aluminum, groved version, Series FGWH, FGWN
Reference FGWH 06
Product selection
Selector Order no. Ø d (mm) A (mm) B (mm) H (mm) h ± 0.02 (mm) E ± 0.15 (mm) Ø d1 (mm) Ø d2 (mm) M (mm) N1 (mm) N2 (mm)
1 FGWH 06 6 32 16 27 15 22 4.2 8 M5 11 13
2 FGWH 08 8 32 16 27 16 22 4.2 8 M5 11 13
3 FGWN 08 8 32 18 28 15 22 3.3 6 M4 9 13
4 FGWH 10 10 40 18 33 18 27 5.2 10 M6 13 16
5 FGWH 12 12 40 18 33 19 27 5.2 10 M6 13 16
6 FGWN 12 12 43 20 35 20 30 5.2 10 M6 13 16
7 FGWH 14 14 45 20 38 20 32 5.2 10 M6 13 18
8 FGWH 16 16 45 20 38 22 32 5.2 10 M6 13 18
9 FGWN 16 16 53 24 42 25 38 6.8 11 M8 18 21
10 FGWH 20 20 53 24 45 25 39 6.8 11 M8 18 22
11 FGWN 20 20 60 30 50 30 42 8.6 15 M10 22 25
12 FGWH 25 25 62 28 54 31 44 8.6 15 M10 22 26
13 FGWN 25 25 78 38 60 35 56 10.3 18 M12 26 30
14 FGWH 30 30 67 30 60 34 49 8.6 15 M10 22 29
15 FGWN 30 30 87 40 70 40 64 10.3 18 M12 26 34
16 FGWH 40 40 87 40 76 42 66 10.3 18 M12 26 38
17 FGWN 40 40 108 48 90 50 82 14.25 20 M16 34 44
18 FGWH 50 50 103 50 92 50 80 14.25 20 M16 34 46
19 FGWN 50 50 132 58 105 60 100 17.5 26 M20 43 49
Order no.
Ø d (mm)
A (mm)
B (mm)
H (mm)
h ± 0.02 (mm)
E ± 0.15 (mm)
Ø d1 (mm)
Ø d2 (mm)
M (mm)
N1 (mm)
N2 (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd