2

Screw Jack SH50 with rotating spindle, max. Lifting Force 50000 N

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Screw Jack SH50 with rotating Piston Rod, max. Lifting Force 50000 N
Reference SH 50-NR
Note Spindle: SH50-TZ0
Note 1 Flange Nut: SH50-FMN
Product selection
Selector Order no. Max. Lifting Force (N) Max input speed (rpm) Max. input torque (N.m) Spindle diameter Reduction Material Tolerances Weight without spindle (kg) Lubrication Gear
1 SH 50-NR 50000 3000 24.7 TR 40 x 7 7:1 Aluminium ± 0,2 13.2 Oil selbsthemmend
2 SH 50-LR 50000 3000 10.3 TR 40 x 7 28:1 Aluminium ± 0,2 13.2 Oil selbsthemmend
Order no.
Max. Lifting Force (N)
Max input speed (rpm)
Max. input torque (N.m)
Spindle diameter
Reduction
Material
Tolerances
Weight without spindle (kg)
Lubrication
Gear
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd