2

Screw Jack SH10 with axial moved spindle, max. Lifting Force 10000 N

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Screw Jack SH10 with axial moved Piston Rod, max. Lifting Force 10000 N
Reference SH 10-NS
Note Spindle: SH10-TG0
Note 2 Protection Flange SH10-SFL
Note 2 Protective Type SH10-SR
Product selection
Selector Order no. Max. Lifting Force (N) Max input speed (rpm) Max. input torque (N.m) Spindle diameter Reduction Material Tolerances (mm) Weight without spindle (kg) Lubrication Gear
1 SH 10-NS 10000 3000 5.3 TR 20 x 4 4:1 Aluminium ± 0,2 3.4 Oil self locking
2 SH 10-LS 10000 3000 2.2 TR 20 x 4 16:1 Aluminium ± 0,2 3.4 Oil self locking
Order no.
Max. Lifting Force (N)
Max input speed (rpm)
Max. input torque (N.m)
Spindle diameter
Reduction
Material
Tolerances (mm)
Weight without spindle (kg)
Lubrication
Gear
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd