1
Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Protective Type
Reference SE2-SR
Product selection
Selector Order no. a (mm) b (mm) c (mm) Ød (mm) 4x e (mm) Øf (mm)
1 SE2-SR 20 19 17 31 4.8 25
2 SE5-SR 30 19 17 40 4.8 30
3 SE10-SR 30 19 17 50 4.8 40
4 SEO25-SR 45 30 20 78 7 66
5 SEO50-SR 60 38 20 100 9 86
6 SEO100-SR 80 55 21 128 9 112
Order no.
a (mm)
b (mm)
c (mm)
Ød (mm)
4x e (mm)
Øf (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd