1
Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Prism Rail Type MTV
Reference H-MTV-0 500
Product selection
Selector Order No. Hardness A (mm) B (mm) C (mm) D (mm) E (mm) F (mm)
1 H-MTV-0 38 HRC 45 25 5 7.5 15 16
2 H-MTV-0 38 HRC 75 40 6 14 25.8 27
3 H-MTV-2 38 HRC 100 50 6 19 37.2 39
4 L-MTV-0 55 - 60 HRC 45 25 5 7.5 15 16
5 L-MTV-1 55 - 60 HRC 75 40 6 14 25.8 27
6 L-MTV-2 55 - 60 HRC 100 50 6 19 37.2 39
Order No.
Hardness
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd