1
Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Prism Rail Type MTV
Reference H-MPV-1 500
Product selection
Selector Order No. Hardness A (mm) B (mm) F (mm)
1 H-MPV-1 38 HRC 38.2 40 40
2 H-MPV-2 38 HRC 48.2 50 50
3 L-MPV-1 55 - 60 HRC 38.2 40 40
4 L-MPV-2 55 - 60 HRC 48.2 50 50
Order No.
Hardness
A (mm)
B (mm)
F (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd