2

Universal Joint (Precision telescopic), Needle bearings, Heavy duty, Series H, DIN808-W, Maintenance free

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Precission telescopic shaft with needle bearings, maintenance free, series H, DIN-808-W [reinforced construction]
Reference 413W
Product selection
Selector Order no. D1 H7 (mm) D2 (mm) D3 (mm) L1 -1 (mm) L4 ±0,5 (mm) Lmax (mm) Lmin (mm) A (mm) Spline shaft profile DIN 5463 B P9 (mm) T +0,2 (mm) S Weight (kg) with universal joint
1 413W 10 20 19.5 13 24 250 190 60 6 x 11 x 14 3 11.4 8 0.341 203 W
2 414W 12 25 26.5 15 28 282 212 70 6 x 13 x 16 4 13.8 10 0.63 204 W
3 415W 16 32 31.5 19 34 332 252 80 6 x 16 x 20 5 18.3 14 1.11 205 W
4 416W 20 40 39.5 23 41 474 374 100 6 x 21 x 25 6 22.8 19 2.3 206 W
5 417W 25 50 51.5 29 52.5 623 473 150 6 x 26 x 32 8 28.3 24 5.15 207 W
6 418W 32 63 59.5 36 65 714 514 200 8 x 32 x 38 10 35.3 30 8.65 208 W
7 419W 40 75 59.5 44 80 770 570 200 8 x 32 x 38 12 43.3 36 11.23 209 W
8 4110W 50 90 79.5 54 95 900 700 200 8 x 42 x 48 14 53.8 On request 21.6 2010 W
Order no.
D1 H7 (mm)
D2 (mm)
D3 (mm)
L1 -1 (mm)
L4 ±0,5 (mm)
Lmax (mm)
Lmin (mm)
A (mm)
Spline shaft profile DIN 5463
B P9 (mm)
T +0,2 (mm)
S
Weight (kg)
with universal joint
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd