1

Rod End (Male), Stainless Steel, Type POS SS

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Pivot Mount, rust-free Type PHS SS with external Thread
Reference POS 6R SS
Product selection
Selector Order no. Ø Ball Hole (mm) S Nominal Diameter (mm) Thread length (mm) Thread
1 POS 6R SS 6 M 6x1,00 6 21 R
2 POS 8R SS 8 M 8x1,25 8 25 R
3 POS 10R SS 10 M10x1,50 10 28 R
4 POS 12R SS 12 M12x1,75 12 32 R
5 POS 16R SS 16 M16x2,00 16 37 R
6 POS 20R SS 20 M20x1,50 20 45 R
7 POS 6L SS 6 M 6x1,00 6 21 L
8 POS 8L SS 8 M 8x1,25 8 25 L
9 POS 10L SS 10 M10x1,50 10 28 L
10 POS 12L SS 12 M12x1,75 12 32 L
11 POS 16L SS 16 M16x2,00 16 37 L
12 POS 20L SS 20 M20x1,50 20 45 L
Order no.
Ø Ball Hole (mm)
S
Nominal Diameter (mm)
Thread length (mm)
Thread
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd