1

Permanent Magnetic Coupling

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Permanent - magnet - friction coupling
Reference PMK 40
Product selection
Selector Order no. U/min Weight (kg) Nominal Torque (N.m) Max. Torque (N.m) A (mm) B (mm) C max. (mm) D (mm) E (mm) G (mm) H (mm)
1 PMK 40 26000 0.1 0.5 0.6 43.7 20.6 5/16'' 15 15 4.8
2 PMK 50 23000 0.1 0.7 0.9 50 28.4 1/2'' 15 15 4.8
3 PMK 60 19000 0.3 1 1.4 60 38.1 3/4'' 19.1 19.1 4.8
4 PMK 70 15500 0.6 1.7 2.3 73 50.8 1'' 25.4 25.4 4.8
5 PMK 90 12000 1 4.1 4.5 93.5 69.9 34,93 25.4 25.4 6.4
6 PMK 110 10500 1.2 8.1 9 107 69.9 34,93 25.4 25.4 6.4
7 PMK 130 9000 2.4 12.2 13.5 127 69.9 41,28 38.1 31.8 6.4 52.3
8 PMK 150 7600 3.2 20.3 22.6 149 69.9 41,28 38.1 31.8 6.4 52.3
9 PMK 170 6700 4.7 30.5 33.9 169 108 53,98 47.6 41.4 6.4 68.3
10 PMK 190 5900 5.7 40.6 45.2 192 108 60,33 52.5 46 6.4 77.7
Order no.
U/min
Weight (kg)
Nominal Torque (N.m)
Max. Torque (N.m)
A (mm)
B (mm)
C max. (mm)
D (mm)
E (mm)
G (mm)
H (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd