1

Mini Actuator HG120, max. Lifting Force 1200 N

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Mini Actuator MHG100/12, MHG100/50, axial moved Piston Rod, max. Lifting Force 1200 N
Reference MHG 120/1-12-5
Product selection
Selector Order no. Spindle Reduction DC Motor Max. Lifting Force (N) Idle speed (mm/s)
1 MHG 120/1-12 Tr 10x3 1:27,14 12-24V 1000 0-10
2 MHG 120/1-36 Tr 10x3 1:27,14 >24-36V 1200 0-12
3 MHG 120/2-12 Tr 10x6 1:27,14 12-24V 500 0-20
4 MHG 120/2-36 Tr 10x6 1:27,14 >24-36V 600 0-25
5 MHG 120/3-12 Tr 12x3 1:27,14 12-24V 1000 0-10
6 MHG 120/3-36 Tr 12x3 1:27,14 >24-36V 1200 0-12
7 MHG 120/4-12 Tr 12x12 1:27,14 12-24V 400 0-40
8 MHG 120/4-36 Tr 12x12 1:27,14 >24-36V 500 0-45
9 MHG 120/5-12 Tr 12x16 1:27,14 12-24V 300 0-45
10 MHG 120/5-36 Tr 12x16 1:27,14 >24-36V 400 0-50
Order no.
Spindle
Reduction
DC Motor
Max. Lifting Force (N)
Idle speed (mm/s)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd