1

Mini Actuator HG2, max. Lifting Force 3200 N

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Mini Actuator HG2, axial moved Piston Rod, max. Lifting Force 3200 N
Reference HG2-0512
Product selection
Selector Order no. Reduction Voltage (VDC) Rated Current (A) Nominal pull/push force (N) Max pull/push force (N) Lifting Speed without Load (mm/s)
1 HG2-0512 12:1 12 0.4 16 34 5
2 HG2-0512 12:1 24 0.6 39 74 10.5
3 HG2-1012 12:1 12 0.75 44 83 12
4 HG2-1012 12:1 24 1.2 108 196 21.5
5 HG2-2012 12:1 12 1.4 118 196 20
6 HG2-2012 12:1 24 2.2 245 446 38.5
7 HG2-4012 12:1 12 2.4 235 392 40
8 HG2-0527 27:1 12 0.4 39 54 2.4
9 HG2-0527 27:1 24 0.6 98 167 4.8
10 HG2-1027 27:1 12 0.75 98 108 5
11 HG2-1027 27:1 24 1.2 206 363 9.8
12 HG2-2027 27:1 12 1.4 206 392 10
13 HG2-2027 27:1 24 2.2 471 834 19.5
14 HG2-4027 27:1 12 2.4 441 736 20
15 HG2-0548 48:1 12 0.4 88 147 1.2
16 HG2-0548 48:1 24 0.6 196 343 2.4
17 HG2-1048 48:1 12 0.75 206 392 2.5
18 HG2-1048 48:1 24 1.2 471 834 5
19 HG2-2048 48:1 12 1.4 314 589 5
20 HG2-2048 48:1 24 2.2 746 1373 9.5
21 HG2-4048 48:1 12 2.4 883 1472 10
22 HG2-05108 108:1 12 0.4 186 294 0.6
23 HG2-05108 108:1 24 0.6 392 589 1.2
24 HG2-10108 108:1 12 0.75 363 638 1.2
25 HG2-10108 108:1 24 1.2 785 1373 2.4
26 HG2-20108 108:1 12 1.4 687 1275 2.4
27 HG2-20108 108:1 24 2.2 1472 2453 4.8
28 HG2-40108 108:1 12 2.4 1472 2551 4.8
29 HG2-05240 240:1 12 0.4 373 441 0.3
30 HG2-05240 240:1 24 0.6 785 1177 0.6
Order no.
Reduction
Voltage (VDC)
Rated Current (A)
Nominal pull/push force (N)
Max pull/push force (N)
Lifting Speed without Load (mm/s)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd