1

Measuring Rack, 7.5mm Pitch, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description measuring rack, straight geared, Pressure Angle 20°, Pitch 7,5 mm
Reference 24-Mess75-1000 W
Product selection
Selector Order No. Length L (mm) Pitch - Single Deviation Tooth / Tooth (μm) Pitch - Total Deviation to 1000 mm (μm) Tooth Quality Surface Tooth machining Material Weight (kg)
1 24-Mess75-1000 W 1005 8 50 7 h25 allseitig geschliffen feinstgestoßen 1.1191 [Ck 45] 2.63
Order No.
Length L (mm)
Pitch - Single Deviation Tooth / Tooth (μm)
Pitch - Total Deviation to 1000 mm (μm)
Tooth Quality
Surface
Tooth machining
Material
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd