1

Measuring Pinion, 10mm Pitch, 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Measuring Pinion, straight geared, Pressure Angle 20°, Pitch 7,5 mm
Reference 24-Mess10020
Product selection
Selector Order No. Tooth Quantity Bore H7 (mm) Tooth Quality Tooth Flank Machining 1 Turn = way (mm) max. torque with non-hardened Measuring Rack (N.m) max. torque with hardened Measuring Rack (N.m) Material Weight (kg)
1 24-Mess10020 20 15 6 f24 gehärtet u. geschliffen 200 140 332 1.7131 [16 Mn Cr 5] 1
Order No.
Tooth Quantity
Bore H7 (mm)
Tooth Quality
Tooth Flank Machining
1 Turn = way (mm)
max. torque with non-hardened Measuring Rack (N.m)
max. torque with hardened Measuring Rack (N.m)
Material
Weight (kg)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd