4

Linear bearing block, short body, closed, groved and open version [without spherical bushing], series SKB, SKJ, SKO

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Linear bearing unit, short body, closed, groved and open version [without spherical bushing], series SKB, SKJ, SKO
Reference SKB-08
Product selection
Selector Order no. d (mm) D (mm) H (mm) h ± 0,02 (mm) A (mm) A1 ± 0,02 (mm) L (mm) N1 (mm) N2 (mm) N3 (mm) N4 (mm) E1 ± 0,15 (mm) E2 ± 0,15 (mm) d1 (mm) d2 (mm) M W (mm)
1 SKB-08 8 16 28 13 35 17.5 32 10 14 8 20 25 3.3 6 M4
2 SKJ-08 8 16 28 13 35 17.5 32 10 14 8 20 25 3.3 6 M4
3 SKB-12 12 22 35 18 43 21.5 39 13 16.5 10 23 32 4.2 8 M5
4 SKJ-12 12 22 35 18 43 21.5 39 13 16.5 10 23 32 4.2 8 M5
5 SKO-12 12 22 35 18 43 21.5 39 13 16.5 8 16.65 23 32 4.2 8 M5 7.5
6 SKB-16 16 26 42 22 53 26.5 43 13 21 12 26 40 5.2 10 M6
7 SKJ-16 16 26 42 22 53 26.5 43 13 21 12 26 40 5.2 10 M6
8 SKO-16 16 26 42 22 53 26.5 43 13 21 12 22 26 40 5.2 10 M6 10
9 SKB-20 20 32 50 25 60 30 54 18 24 13 32 45 6.8 11 M8
10 SKJ-20 20 32 50 25 60 30 54 18 24 13 32 45 6.8 11 M8
11 SKO-20 20 32 50 25 60 30 54 18 24 13 25 32 45 6.8 11 M8 10
12 SKB-25 25 40 60 30 78 39 67 22 29 15 40 60 8.6 15 M10
13 SKJ-25 25 40 60 30 78 39 67 22 29 15 40 60 8.6 15 M10
14 SKO-25 25 40 60 30 78 39 67 22 29 15 31.5 40 60 8.6 15 M10 12.5
15 SKB-30 30 47 70 35 87 43.5 79 22 34 16 45 68 8.6 15 M10
16 SKJ-30 30 47 70 35 87 43.5 79 22 34 16 45 68 8.6 15 M10
17 SKO-30 30 47 70 35 87 43.5 79 22 34 16 33 45 68 8.6 15 M10 12.5
18 SKB-40 40 62 90 45 108 54 91 26 44 20 58 86 10.3 18 M12
19 SKJ-40 40 62 90 45 108 54 91 26 44 20 58 86 10.3 18 M12
20 SKO-40 40 62 90 45 108 54 91 26 44 20 43.5 58 86 10.3 18 M12 16.8
Order no.
d (mm)
D (mm)
H (mm)
h ± 0,02 (mm)
A (mm)
A1 ± 0,02 (mm)
L (mm)
N1 (mm)
N2 (mm)
N3 (mm)
N4 (mm)
E1 ± 0,15 (mm)
E2 ± 0,15 (mm)
d1 (mm)
d2 (mm)
M
W (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd