1

Limit Switch Mount for Stroke Limitation (IB) (without Limit Switches)

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Limit Switch Mounting for Stroke Limitation (IB) (without Limit Swiches)
Reference SE2-IB
Product selection
Selector Order no. L (mm) Øa (mm) b (mm) d (mm)
1 SE2-IB 48 34 22 20
2 SE5-IB 51 52 22 30
3 SE10-IB 48 52 22 30
4 SEO25-IB 66 80 22 50
5 SEO50-IB 76 95 22 60
6 SEO100-IB 98 130 22 80
Order no.
L (mm)
Øa (mm)
b (mm)
d (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd