1

Leveling Element with Vibration Damper

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Leveling Element with Vibration Damper
Reference N150G
Product selection
Selector Order no. a (mm) b (mm) H (mm) Damper Material Shore Load (kN)
1 N150G 150 75 60 ± 5 Rubber 70° 5 - 15
2 N150P 150 75 60 ± 5 polyurethane 90° 7 - 25
3 N220G 220 110 95 ± 10 Rubber 70° 15 - 30
4 N220P 220 110 95 ± 10 polyurethane 90° 30 - 60
Order no.
a (mm)
b (mm)
H (mm)
Damper Material
Shore
Load (kN)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd