1

Internal spur gears, Module 1.5, C45 steel (non-hardened), 20° PA

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Internal spur gears, straight geared, Material quenched and tempered steel C45, non-hardened, pressure angle 20 degrees, module 1,5
Reference IV 1525 ST
Product selection
Selector Order No. Module (mm) No. of teeth d (mm) di (mm) Dh8 (mm) b (mm) Material
1 IV 1525 ST 1.5 25 37.5 34.5 70 12 C 45
2 IV 1530 ST 1.5 30 45 42 75 12 C 45
3 IV 1532 ST 1.5 32 48 45 80 12 C 45
4 IV 1536 ST 1.5 36 54 51 85 12 C 45
5 IV 1540 ST 1.5 40 60 57 90 12 C 45
6 IV 1545 ST 1.5 45 67.5 64.5 100 12 C 45
7 IV 1548 ST 1.5 48 72 69 100 12 C 45
8 IV 1550 ST 1.5 50 75 72 105 12 C 45
9 IV 1555 ST 1.5 55 82.5 79.5 112 12 C 45
10 IV 1560 ST 1.5 60 90 87 120 12 C 45
11 IV 1565 ST 1.5 65 97.5 94.5 120 12 C 45
12 IV 1570 ST 1.5 70 105 102 135 12 C 45
13 IV 1572 ST 1.5 72 108 105 140 12 C 45
14 IV 1580 ST 1.5 80 120 117 150 12 C 45
15 IV 1590 ST 1.5 90 135 132 170 12 C 45
16 IV 15100 ST 1.5 100 150 147 190 12 C 45
17 IV 15120 ST 1.5 120 180 177 220 12 C 45
Order No.
Module (mm)
No. of teeth
d (mm)
di (mm)
Dh8 (mm)
b (mm)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd