2

HUCO-POL® Plastic Universal Joint, (Telescopic), Type DC

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description HUCO-POL® plastic telescopic shaft. Type DC
Reference 130.20.464 9.525 9.525
Product selection
Selector Order no. D (mm) Lmin (mm) Lmax (mm) A (mm) B1+B2 Ø min (mm) B1+B2 Ø max (mm) L2 (mm) Joints Pulse torque (N.m) Static rupture torque (N.m) Gewicht (g)
1 130.20.464 23 464 745 281 9.525 12.7 17 E20D 2.8 17 204
2 130.25.500 28.5 500 784 284 12 14 20 E25D 5.6 34 403
3 130.32.564 36.5 564 868 304 15.875 20 21 E32D 10.7 72 712
4 497.20.464 23 464 745 281 9.525 12.7 17 E20D 2.8 17 204
5 497.25.500 28.5 500 784 284 12 14 20 E25D 5.6 34 403
6 497.32.564 36.5 564 868 304 15.875 20 21 E32D 10.7 72 712
Order no.
D (mm)
Lmin (mm)
Lmax (mm)
A (mm)
B1+B2 Ø min (mm)
B1+B2 Ø max (mm)
L2 (mm)
Joints
Pulse torque (N.m)
Static rupture torque (N.m)
Gewicht (g)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd