1

Trapezoidal Nut (Hexagonal), Steel, single-thread

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description hexagon trapezoidal nut single-thread, right-handed or left-handed, steel
Reference TRSM10X3R
Product selection
Selector Order no. d (mm) p (mm) SW (mm) L (mm) Material
1 TRSM10X3R 10 3 17 15 Steel
2 TRSM12X3R 12 3 19 18 Steel
3 TRSM14X4R 14 4 22 21 Steel
4 TRSM16X4R 16 4 27 24 Steel
5 TRSM18X4R 18 4 27 27 Steel
6 TRSM20X4R 20 4 30 30 Steel
7 TRSM22X5R 22 5 30 33 Steel
8 TRSM24X5R 24 5 36 36 Steel
9 TRSM26X5R 26 5 36 39 Steel
10 TRSM28X5R 28 5 41 42 Steel
11 TRSM30X6R 30 6 46 45 Steel
12 TRSM32X6R 32 6 46 48 Steel
13 TRSM36X6R 36 6 55 54 Steel
14 TRSM40X7R 40 7 65 60 Steel
15 TRSM44X7R 44 7 65 66 Steel
16 TRSM48X8R 48 8 75 72 Steel
17 TRSM50X8R 50 8 75 75 Steel
18 TRSM60X9R 60 9 90 90 Steel
19 TRSM10X3L 10 3 17 15 Steel
20 TRSM12X3L 12 3 19 18 Steel
21 TRSM14X4L 14 4 22 21 Steel
22 TRSM16X4L 16 4 27 24 Steel
23 TRSM18X4L 18 4 27 27 Steel
24 TRSM20X4L 20 4 30 30 Steel
25 TRSM22X5L 22 5 30 33 Steel
26 TRSM24X5L 24 5 36 36 Steel
27 TRSM26X5L 26 5 36 39 Steel
28 TRSM28X5L 28 5 41 42 Steel
29 TRSM30X6L 30 6 46 45 Steel
30 TRSM32X6L 32 6 46 48 Steel
31 TRSM36X6L 36 6 55 54 Steel
32 TRSM40X7L 40 7 65 60 Steel
33 TRSM44X7L 44 7 65 66 Steel
34 TRSM48X8L 48 8 75 72 Steel
35 TRSM50X8L 50 8 75 75 Steel
36 TRSM60X9L 60 9 90 90 Steel
Order no.
d (mm)
p (mm)
SW (mm)
L (mm)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd