1

Guide Wheels, 90°, One-piece outer, Stainless steel

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description guide rollers, 90°, single part outer ring
Reference RK-902-ZSS
Product selection
Selector Order no. A (mm) B (mm) C (mm) D (mm) d d1 (mm) d2 (mm) E (mm) F (mm) G (mm) H (mm) K (mm) L (mm) M N (mm) O (mm) SW (mm) P (mm)
1 RK-902-ZSS 8 11 2.5 23 M6 6 12 9.5 7 1 5 24 M6 18.6 19.1 2.5 1.5
2 RK-904-ZSS 11.5 17 3 38 M10 10 20 19 15 2.2 10 41.2 M10 31.25 31.75 5 1.5
3 RK-905-ZSS 19 25 6.5 58 M16 16 25 24 14 2.5 17 58 M16 44.5 45.5 8 2
4 RK-902-ESS 8 11 2.5 23 M6 6 12 1 9.5 7 1 5 24 M6 18.6 19.1 2.5 1.5
5 RK-904-ESS 11.5 17 3 38 M10 10 20 1 19 15 2.2 10 41.2 M10 31.25 31.75 5 1.5
6 RK-905-ESS 19 25 6.5 58 M16 16 25 1.5 24 14 2.5 17 58 M16 44.5 45.5 8 2
Order no.
A (mm)
B (mm)
C (mm)
D (mm)
d
d1 (mm)
d2 (mm)
E (mm)
F (mm)
G (mm)
H (mm)
K (mm)
L (mm)
M
N (mm)
O (mm)
SW (mm)
P (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page