1

Guide Wheels, 70°, Version 2, short stud

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description guide rollers, version 2, short design
Reference RK-702-Z
Product selection
Selector Order no. Sealing A (mm) B (mm) C (mm) D (mm) d d1 (mm) E (mm) F (mm) G (mm) L (mm) M O (mm) SW (mm)
1 RK-702-Z Blech 9 14 2 25 M8 8 10 7.5 27.2 M8 20.4 3
2 RK-703-Z Blech 11.5 18 2.5 34 M10x1 10 14 9 36.5 M10x1 27.16 5
3 RK-702-E Blech 9 14 2 25 M8 8 1 10 7.5 27.2 M8 20.4 3
4 RK-703-E Blech 11.5 18 2.5 34 M10x1 10 1 14 9 36.5 M10x1 27.16 5
5 RK-702-ZD NBR 9 14 2 25 M8 8 10 7.5 27.2 M8 20.4 3
6 RK-703-ZD NBR 11.5 18 2.5 34 M10x1 10 14 9 36.5 M10x1 27.16 5
7 RK-702-ED NBR 9 14 2 25 M8 8 1 10 7.5 27.2 M8 20.4 3
8 RK-703-ED NBR 11.5 18 2.5 34 M10x1 10 1 14 9 36.5 M10x1 27.16 5
Order no.
Sealing
A (mm)
B (mm)
C (mm)
D (mm)
d
d1 (mm)
E (mm)
F (mm)
G (mm)
L (mm)
M
O (mm)
SW (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page