1

Guide Rails GFS

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Guide Rails GFS
Reference GFS-1-40-12-AE
Note 500 mm
Product selection
Selector Order no. b (mm) H (mm) d (mm) d1 (mm) t (mm) l1 (mm) l max (mm) Material Weight (kg/m)
1 GFS-1-40-12-AE 40 12 15 9 6 100 3000 Aluminium eloxiert 1.25
2 GFS-1-40-12-S 40 12 15 9 6 100 3000 Stahl 3.65
3 GFS-1-40-12-SP 40 12 15 9 6 100 3000 Stahl - Präzision 3.65
4 GFS-1-40-12-SN 40 12 15 9 6 100 3000 Stahl nitriergehärtet 3.65
5 GFS-1-40-12-SNP 40 12 15 9 6 100 3000 Stahl nitriergehärtet, Präzision 3.65
6 GFS-1-40-12-R 40 12 15 9 6 100 3000 Niro-Stahl 3.65
7 GFS-0-30-8-S 30 8 11 6.6 4.8 50 3000 Stahl 1.79
8 GFS-0-30-8-SP 30 8 11 6.6 4.8 50 3000 Stahl - Präzision 1.79
9 GFS-0-30-8-SN 30 8 11 6.6 4.8 50 3000 Stahl nitriergehärtet 1.79
10 GFS-0-30-8-SNP 30 8 11 6.6 4.8 50 3000 Stahl nitriergehärtet, Präzision 1.79
11 GFS-0-30-8-R 30 8 11 6.6 4.8 50 3000 Niro-Stahl 1.79
12 GFS-2-60-15-S 60 15 18 11 7.5 100 3000 Stahl 6.85
13 GFS-2-60-15-SP 60 15 18 11 7.5 100 3000 Stahl - Präzision 6.85
14 GFS-2-60-15-SN 60 15 18 11 7.5 100 3000 Stahl nitriergehärtet 6.85
15 GFS-2-60-15-SNP 60 15 18 11 7.5 100 3000 Stahl nitriergehärtet, Präzision 6.85
16 GFS-2-60-15-R 60 15 18 11 7.5 100 3000 Niro-Stahl 6.85
17 GFS-3-80-20-S 80 20 20 13.5 13 150 3000 Stahl 12.28
18 GFS-3-80-20-SP 80 20 20 13.5 13 150 3000 Stahl - Präzision 12.28
19 GFS-3-80-20-SN 80 20 20 13.5 13 150 3000 Stahl nitriergehärtet 12.28
20 GFS-3-80-20-SNP 80 20 20 13.5 13 150 3000 Stahl nitriergehärtet, Präzision 12.28
21 GFS-3-80-20-R 80 20 20 13.5 13 150 3000 Niro-Stahl 12.28
22 GFS4-100-25-S 100 25 26 17.5 17.5 150 3000 Stahl 19.01
23 GFS4-100-25-SP 100 25 26 17.5 17.5 150 3000 Stahl - Präzision 19.01
24 GFS-4-100-25-SN 100 25 26 17.5 17.5 150 3000 Stahl nitriergehärtet 19.01
25 GFS4-100-25-SNP 100 25 26 17.5 1.75 150 3000 Stahl nitriergehärtet, Präzision 19.01
26 GFS-4-100-25-R 100 25 26 17.5 17.5 150 3000 Niro-Stahl 19.01
Order no.
b (mm)
H (mm)
d (mm)
d1 (mm)
t (mm)
l1 (mm)
l max (mm)
Material
Weight (kg/m)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page