1

Guide Rails, 90°, Double-edged, Stainless steel

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description guide rails, double - edged, 90°, stainless steel
Reference BS-9025-2 SS
Note 500 mm
Product selection
Selector Order no. centric guide rollers excentric guide rollers spacer rail A (mm) B ±0,025 (mm) C ±0,02 (mm) L max (mm) Material
1 BS-9025-2 SS RK-902-ZSS RK-902-ESS DS-25-KSS 25 25.74 4.5 3000 1.3505
2 BS-9044-4 SS RK-904-ZSS RK-904-ESS DS-44-LSS 44 44.74 6 3000 1.3505
3 BS-9076-5 SS RK-905-ZSS RK-905-ESS DS-76-SS 76 76.74 9 3000 1.2103
Order no.
centric guide rollers
excentric guide rollers
spacer rail
A (mm)
B ±0,025 (mm)
C ±0,02 (mm)
L max (mm)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd