1

Guide Rails, 90°, Single-edged

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description guide rails, single- edged, 90°
Reference BS-9020H-2
Note 500 mm
Product selection
Selector Order no. centric guide rollers excentric guide rollers spacer rail A (mm) B ±0,025 (mm) C ±0,02 (mm) L max (mm) Material
1 BS-9020H-2 RK-902-Z RK-903-Z RK-902-E RK-903-E DS-20H 20 20.37 4.5 3000 1.3505
2 BS-9030H-4 RK-904-Z RK-904-E DS-30H 30 30.37 6 3000 1.3505
3 BS-9040H-5 RK-905-Z RK-905-E DS-40H 40 40.37 9 3000 1.2103
Order no.
centric guide rollers
excentric guide rollers
spacer rail
A (mm)
B ±0,025 (mm)
C ±0,02 (mm)
L max (mm)
Material
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd
Users Who Downloaded This Product Also Downloaded
Page