1

Friction coupling GS with overload protection

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Friction coupling GS with overload protection
Reference GS65-12
Product selection
Selector Order no. Max. Torque (Nm) Ø d (mm) A (mm) B (mm) C (mm) Ø D (mm) E (mm) Ø F (mm) G Ø H h5 (mm) L (mm) M Ø N (mm) P (mm) S (mm)
1 GS65 20 12-14-15-16 6 6.5 3 65 19 60 M30x1,5 47 62 4xM4 53 9 1.7
2 GS80 40 14-15-16-19-20 8 7 4 83 26 78 M40x1,5 62 80 4xM5 69 9 2
3 GS95 75 19-20-24-25 10 8 5 95 32 90 M55x2,0 68 93 4xM6 80 9 2
4 GS115 150 25-28-30-32-35 11 10 5 115 23 110 M65x2,0 80 99 4xM6 90 9 2.7
5 GS140 300 32-35-38-40-45 12 10 5 140 23 135 M75x2,0 100 115 4xM8 112 9 2.7
Order no.
Max. Torque (Nm)
Ø d (mm)
A (mm)
B (mm)
C (mm)
Ø D (mm)
E (mm)
Ø F (mm)
G
Ø H h5 (mm)
L (mm)
M
Ø N (mm)
P (mm)
S (mm)
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd