1

Elastic spider coupling, aluminum

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description Elastic spider coupling, aluminum
Reference A15BB B/B 0 0
Product selection
Selector Order no. Hub A d pre bored (mm) Hub A dH7 min (mm) Hub A dH7 max (mm) Hub B d pre bored (mm) Hub B dH7 min (mm) Hub B dH7 max (mm) A (mm) C (mm) C1 (mm) L (mm) L1 + L2 (mm) E (mm) s (mm) b (mm) G (mm) F (mm) g h (mm) L2 max (mm) Weight (A/B) (kg)
1 A15BB 4 15 26 26 28 10 8 1 6 12 M5 5 0.025
2 A19/24 6 6 19 18 20 24 40 31 38 66 25 16 2 12 20 18 M5 10 0.11
3 A24/30 6 8 24 22 25 30 55 39 48 78 30 18 2 14 24 27 M5 10 50 0.24
4 A28/38 9 10 28 26 30 38 65 46 61 90 35 20 2.5 15 28 30 M6 15 60 0.42
5 A38/45 12 14 38 36 40 45 80 64 75 114 45 24 3 18 37 38 M8 15 0.86
Order no.
Hub A d pre bored (mm)
Hub A dH7 min (mm)
Hub A dH7 max (mm)
Hub B d pre bored (mm)
Hub B dH7 min (mm)
Hub B dH7 max (mm)
A (mm)
C (mm)
C1 (mm)
L (mm)
L1 + L2 (mm)
E (mm)
s (mm)
b (mm)
G (mm)
F (mm)
g
h (mm)
L2 max (mm)
Weight (A/B) (kg)
B/B
Contact the supplier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd